Residential
RCBOs
Residual Current Circuit Breakers with Overcurrent Protection
Our residential range of single module and four module RCBOs can be integrated with other Hager Modular Circuit Protection Devices.
Perfect compact solution
Our single module, onekombo RCBO, ADC9 is compact in size and fits perfectly into any installation. It also comes with a neutral-in one metre long fly lead, and two connection terminals (cage and busbar slot), to make sure it is the most versatile device in the market.

From complex to compact
At only four modules wide and compatible with Hager onekonekt busbar and Modular Circuit Protection, three phase RCBO protection has never been so space friendly. With the choice of either 6kA or 10kA, from 6A to 40A and in either 30mA or 100mA, our new four pole RCBO provides combined RCD and MCB protection in a single robust DIN rail mounted design.

Features and Benefits
Download
-
PDF2 Mb
-
PDF3 Mb
-
PDF1.9 Mb