The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
  • AEX416T
  • DIN rail-­mounted devices

RCBO 4P 10kA C-16A 100mA A AEX416T

EAN
3250611033189
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 4P 10kA C-16A 100mA A

AEX416T

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Under voltage coil 1 products available
  • Shunt release 2 products available
  • Auxil­i­aries contact block 2 products available
  • Modular phase busbar 9 products available

Complete your system

  • Locking inter­locking func­tions
  • Under voltage coil
  • Shunt release
  • Auxil­i­aries contact block
  • Modular phase busbar
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    EUR 0.00  / *
  • MZ206

    Under voltage release 230V AC

    EUR 0.00  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    EUR 0.00  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    EUR 0.00  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    EUR 0.00  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    EUR 0.00  / *
  • KB163P

    Insulated busbar 1P 63A prong 10mm² brown 13M

    EUR 0.00  / *
  • KB163N

    Insulated busbar 1P 63A prong 10mm² blue 13M

    EUR 0.00  / *
  • KB181A1

    Insulated prong busbar 1P 80A 16mm² 6C for RCBO

    EUR 0.00  / *
  • KB181G1

    Insulated prong busbar 1P 80A 16mm² 9C for RCBO

    EUR 0.00  / *
  • KDN180A

    Insulated busbar 1P 80A fork 16mm² 12M

    EUR 0.00  / *
  • KDN180G

    Insulated busbar 1P 80A fork 16mm² 18M

    EUR 0.00  / *
  • KDN380G

    Insulated busbar 3P 80A fork 16mm² 18M

    EUR 0.00  / *
  • KDN380A

    Insulated busbar 3P 80A fork 16mm² 12M

    EUR 0.00  / *
  • KDN280A

    Insulated busbar 2P 80A fork 16mm² 12M

    EUR 0.00  / *

Technical properties

Elec­tric current
  • Rated current
    16 A
  • Rated residual oper­ating current Idn
    100 mA
  • Rated current -25°C
    19,40 A
  • Rated current at -20°C
    19,10 A
  • Rated current -15°C
    18,90 A
  • Rated current -10°C
    18,60 A
  • Rated current -5°C
    18,30 A
  • Rated current at 0°C
    18 A
  • Rated current 5°C
    17,60 A
  • Rated current 10°C
    17,30 A
  • Rated current 15°C
    17 A
  • Rated current at 20°C
    16,70 A
  • Rated current 25°C
    16,30 A
  • Rated current 30°C
    16 A
  • Rated current 35°C
    15,60 A
  • Rated current at 40°C
    15,20 A
  • Rated current at 45°C
    14,90 A
  • Rated current at 50°C
    14,40 A
  • Rated current 55°C
    14 A
  • Rated current 60°C
    13,60 A
  • Rated service breaking capa­city Ics AC according to IEC 60898-1
    7,50 kA
Archi­tec­ture
  • Curve
    C
  • Neutral posi­tion
    Right
  • Type of pole
    4P
  • Number of protected poles
    4
Capa­city
  • Number of modules
    4
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Type voltage supply
    AC
  • Rated oper­a­tional voltage Ue
    230 - 415 V
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4000 V
Install­a­tion, mounting
  • Nominal tight­ening torque down terminal
    2 - 2 Nm
  • Nominal tight­ening torque top terminal
    2 - 2 Nm
  • Nominal tight­ening torque
    2 - 2 Nm
  • 360° mounting posi­tion possible
    Yes
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect, Bypass
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Frequency
  • Frequency
    50 - 50 Hz
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
Use condi­tions
  • Class of energy limit­a­tion I²t
    3
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Oper­ating temper­ature
    -25 - 40 °C
Dimen­sions
  • Height
    84 mm
  • Width
    71 mm
  • Depth
    70 mm
Power
  • Total power loss under IN
    10,90 W

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
1,33 MB
Hager REACH declaration AEX416T
PDF
Hager RoHS report AEX416T
PDF

Downloads

  • Product image

    Image AEX416T  | Hager Australia

    Product Image AEX416T

  • Product datasheet

    Image Hager Product data sheet AEX416T  | Hager Australia

    Hager Product data sheet AEX416T

    RCBO 4P 10kA C-16A 100mA A

    PDF
  • Installation manual

    Image Installation manual en-GB 2017-06-15  | Hager Australia

    Installation manual en-GB 2017-06-15

    PDF
    1,98 MB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-09-23

    PDF
    378,93 kB
More documentation

Discover more of this product range

    5
  • 1
    ACC932T - RCBO 1M 1P+N 6kA C-32A 10mA A
    ACC932T
    RCBO 1M 1P+N 6kA C-32A 10mA A
  • 2
    ADA916T - RCBO 1P+N 6kA C-16A 30mA A Class
    ADA916T
    RCBO 1P+N 6kA C-16A 30mA A Class
  • 3
    ADA560T - RCBO 1P+N 10kA C-10A 30mA A Class
    ADA560T
    RCBO 1P+N 10kA C-10A 30mA A Class
  • 4
    ADC925T - RCBO 1M 1P+N 6kA C-25A 30mA A
    ADC925T
    RCBO 1M 1P+N 6kA C-25A 30mA A
  • 5
    ADD925T - RCBO 1M 1P+N 6kA D-25A 30mA A
    ADD925T
    RCBO 1M 1P+N 6kA D-25A 30mA A

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group