2-in-1
motion detectors

Whether at home or in company prem­ises: energy can be saved with needs-based lighting. This is exactly what our new gene­ration of devices, motion and pres­ence detection, can combine in one device. The new detectors are small and have a long life. And they are quickly assem­bled and adjusted.

Two white ceiling-mounted smoke detectors on a plain background

Save up to 90 percent on energy

Needs-based lighting control: Those who rely on motion and pres­ence detectors can save up to 90 percent of the lighting energy. Against the backg­round of rising elect­ricity prices, the use of motion and pres­ence detectors is becoming increas­i­ngly attractive. The stand-by consumption of our devices is also attractive: it is at a low 0.3 W.

The room lights up in your pres­ence

Accurate detection, stylish mini­ma­list design and modern control techn­o­logy offer you a whole new set of energy saving pote­ntial and conve­n­ience. The lighting is autom­at­ic­ally cont­ro­lled by you and the envi­ronment. That is why it is wort­h­w­hile switc­hing to Hager’s sensors.


Bene­fits of 2-in-1 motion detection

2-in-1 reli­able solution

High perfo­rmance detection of people in motion or still thanks to the passive infrared sensor (PIR).

Mini­ma­list design

A new design that is small, subtle and disc­reet, for surface or flush mounted instal­lation.

Sustain­able solution

Energy savings of up to 90% by switc­hing on lights strictly when nece­s­sary. Our detectors consume only 0.3W on standby mode.

Long-term savings

Exte­nded product life span thanks to zero-cros­sing switc­hing techn­o­logy, which spares the relay contacts.

Quick instal­lation

Ready to use instal­lation in just a few steps, through a detac­h­able lower section with screw-fit conn­ection term­inal (EE804) or spring clamps (EE805A).

Easy to set up

The user can set up and adjust all major lighting param­eters via two easy pote­nt­i­o­m­eters.

Instal­lation
in a few steps

With two easily acce­s­sible pote­nt­i­o­m­eters, you or your cust­omer can set the motion detector.

 

1. The resp­onse brig­ht­ness is between 5 and 1,000 lux.

 

2. A band­width of between 2 seconds and 30 minutes is avai­lable for the afte­rglow time.

 


More lighting control with KNX/DALI gateway

The new KNX DALI gateway offers even more security and better inte­ro­pe­ra­bility with all DALI ballasts - for seamless energy monito­ring.

Need help?

We're for you, with you.