Energy meters

Analyse the quality of the network with Hager elect­ricity meters. A comp­lete energy mete­ring solution!

Hager energy meter displaying consumption and modular circuit breakers in an electrical panel

A comp­lete energy mete­ring solution!

Energy tran­s­parency in all areas is becoming more and more impo­rtant. The prere­quisite for this is inte­l­li­gent energy meters, which record all consumption and, if needed, pass it on. The new gene­ration of energy meters from Hager offers tailor-made solut­ions for any applic­ation.



Energy Meters and Current tran­s­fo­rmers

The Perfect Combin­ation

For the first time, the new three phase energy meters enable direct measurements up to 125 A for all inte­rfaces. This is only avai­lable from Hager! For indirect measurements up to 6,000 A, energy meters are avai­lable with pulse, M-Bus or Modbus inte­rface. In addition, you will receive a suit­able range of current tran­s­fo­rmers that convert high primary currents (50 - 4,000 A) into seco­ndary currents up to max. 5 A and protect conn­ected meas­uring devices against over-current.

Open to all commun­ic­ation chan­nels

The new energy meters commun­icate via all common inte­rfaces: depe­nding on the applic­ation via pulse measurement, M-Bus (commonly in resid­e­ntial buildings) or Modbus (predom­in­antly in funct­i­onal buildings).The Modbus devices are equi­pped either with screw-fast­e­ning techn­o­logy or with practical plug-and-play plug-in techn­o­logy. In the latter case, a reverse polarity prot­ected RJ45 plug guarantees error-free conn­ection and easy linking to the energy monito­ring server agardio.manager.


1-phase 230 V

directly to 40A Direct

No commun­ic­ation | ECN140D

Pulsed commun­ic­ation | ECP140D

M-bus series commun­ic­ation | ECM140D

RS485 series commun­ic­ation | ECR140D

Single-phase 80A Direct

Pulsed commun­ic­ation | ECP180D

M-bus series commun­ic­ation | ECM180D

RS485 series commun­ic­ation | ECR180D

RJ45 plug-in techn­o­logy | ECA180D


3-phase 400 V

Three-phase 80A Direct

Pulsed commun­ic­ation | ECP380D
M-bus series commun­ic­ation | ECM380D
RS485 series commun­ic­ation | ECR380D

RJ45 plug-in techn­o­logy | ECA380D

Three-phase 125A Direct

Pulsed commun­ic­ation | ECP310D
M-bus series commun­ic­ation | ECM310D
RS485 series commun­ic­ation | ECR310D

RJ45 plug-in techn­o­logy | ECA310D

indirectly up to 6,000 A with / 5 or 1 CT ratio

Pulsed commun­ic­ation | ECP300C

M-bus series commun­ic­ation | ECM300C
RS485 series commun­ic­ation | ECR300C

RJ45 plug-in techn­o­logy | ECA300C


Which mete­ring solution is ideal for my building?

Hager's energy meters are real data gene­rators, providing you with the right info­rmation to analyse your elect­rical instal­lation. A better unde­rstanding of your instal­lation helps you make the right decis­ions and improve your behaviour.

There are two types of energy meters: simple and advanced.
  - Simple mete­ring measures energy consumption in kWh (as on your energy bill).
  - Advanced mete­ring, which provides more accurate info­rmation about your consumption.

ISO 50001 - The energy manag­ement standard

More and more companies are striving towards cert­ific­ation in acco­rdance with inte­rn­at­ional energy manag­ement standard ISO 50001. With structured energy manag­ement, companies not only consume less elect­ricity as a result of reduced primary energy consumption.


Your docume­ntation

Track, commun­icate, opti­mise

PDF (4,1 Mb)