call button can be adjusted with light, door release or without function ; call push-button with acknowledge tone (can be switched off) and tactile feedback
Call push-button closing time
max. 3 s
Number of call buttons
20
Operating functions
door release during connection or at any time adjustable
Voltage
Operating voltage
24 V DC
Operating voltage
LED and camera heating 12 V~
Switching voltage door release contact
max. 24 V
Electric current
Switching current door release contact
max. 1 A
Dimensions
Depth
25 mm
Insertion depth
22.5 mm
Surface adjustment
17 mm
Camera dome Ø
33 mm
Dimensions front plate (W x H x D)
225.5 x 422 x 2 mm
Dimensions name plate (W x D)
75.5 x 14.5 mm
Dimensions name plate insert (W x H)
72.4 x 12 mm
Dimensions name plate insert (W x H x D)
72.4 x 12 x 0.14 mm
Height
422 mm
Recommended camera installation height
1.5 m
Width of name plate insert
max. 0.5 mm
Width
225.5 mm
Material thickness stainless steel
2 mm
Camera
Camera aperture angle swivelling range horizontal/vertical
11.5 °
Camera current consumption (operation)
240 mA
Current consumption camera (Stand-by)
6 mA
Camera heating current consumption
100 mA
Camera resolution (horizontal x vertical)
720 x 480 px
Camera unit
camera adjustment by setscrew accessible from the front
Camera aperture angle horizontal
82 °
Camera aperture angle vertical
58 °
Operating voltage LED and camera heating
12 V AC
Materials
Colour of design line
Stainless steel
Surface appearance
matt
Material / surface
stainless steel surface, brushed transversely ; scratch-proof camera cover
LED control
LED operating current per call push-button module
45 mA
Installation, mounting
Installation mode
break-proof flush-mounted call buttons ; installation in surface-mounted or flush-mounted housings ; for vertical mounting
Connection
Contact
potential-free door release contact
Connection
pluggable connection terminal block with screw terminals
Cable
Conductor Ø
0.5…0.8 mm
Settings
Setting
Volume, microphone sensitivity, door release function, camera and call button backlighting adjustable
Accessories included
Tool
with opening tool
Equipment
Lighting
durable, homogeneous, white LED call push-button backlighting ; invisible, glare-free IR LED night lighting
Sealing
with joint sealing strip
Heating
temperature controlled camera heating for clear view
Brightness
Operating modes name plate backlighting: On, twilight controlled, Off
Cylinder
with error memory
Door release unlocking time
1…10 s
Front plate
front plate with non-visible opening mechanics and safety rope
Use
System technology
2-wire
Safety
Protection
Loudspeaker and microphone protected against sabotage
Use conditions
Operating temperature
-20…55 °C
Storage/transport temperature
-30…80 °C
Relative humidity (without condensation)
0…65 % (without condensation)
Identification
Main design line
One
Instructions
Information text
Caution!Do not aim the camera at direct light sources / sunlight, strong contrast or a highly reflective background.