![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Door station VIDEO 1/1 2-wire stainless steel matt one REQ501X
EAN-Nr.
3599430011627
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting or surface-mounting
Functions
-
Security functionsaudio and video privacy function
-
Video expansion possibleYes
Compatibility
-
For labelling strip30 mm
Controls and indicators
-
Call push-buttoncall button can be adjusted with light, door release or without function ; call push-button with acknowledge tone (can be switched off) and tactile feedback
-
Call push-button closing timemax. 3 s
-
Number of call buttons1
-
Operating functionsdoor release during connection or at any time adjustable
Voltage
-
Operating voltage24 V DC
-
Operating voltageLED and camera heating 12 V~
-
Switching voltage door release contactmax. 24 V
Electric current
-
Switching current door release contactmax. 1 A
Dimensions
-
Depth25 mm
-
Insertion depth22.5 mm
-
Surface adjustment17 mm
-
Camera dome Ø33 mm
-
Dimensions front plate (W x H x D)133.5 x 242 x 2 mm
-
Dimensions name plate (W x D)75.5 x 32.6 mm
-
Dimensions name plate insert (W x H)72.4 x 30.1 mm
-
Dimensions name plate insert (W x H x D)72.4 x 30.1 x 0.14 mm
-
Height242 mm
-
Recommended camera installation height1.5 m
-
Width of name plate insertmax. 0.5 mm
-
Width133.5 mm
-
Material thickness stainless steel2 mm
Camera
-
Camera aperture angle swivelling range horizontal/vertical11.5 °
-
Camera current consumption (operation)240 mA
-
Current consumption camera (Stand-by)6 mA
-
Camera heating current consumption100 mA
-
Camera resolution (horizontal x vertical)720 x 480 px
-
Camera unitcamera adjustment by setscrew accessible from the front
-
Camera aperture angle horizontal140 °
-
Camera aperture angle vertical120 °
-
Operating voltage LED and camera heating12 V AC
Materials
-
Colour of design lineStainless steel
-
ColourStainless steel
-
Materialstainless steel
-
Surface appearancematt
-
Material / surfacestainless steel surface, brushed transversely
LED control
-
LED operating current per call push-button module45 mA
Installation, mounting
-
Installation modefor vertical mounting
Cable
-
Conductor Ø0.5…0.8 mm
Accessories included
-
Toolwith opening tool
Equipment
-
Door release unlocking time1…10 s
-
Front platefront plate with non-visible opening mechanics and safety rope
Use
-
System technology2-wire
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-30…80 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
Instructions
-
Information textCaution!Do not aim the camera at direct light sources / sunlight, strong contrast or a highly reflective background.
Downloads
More documentation