Door station VIDEO 12/1 2-wire stainless steel matt one REQ512X

EAN-Nr.
3599430011740
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting or surface-mounting
Functions
  • Security functions
    audio and video privacy function
  • Video expansion possible
    Yes
Compatibility
  • For labelling strip
    12 mm
Controls and indicators
  • Call push-button
    call button can be adjusted with light, door release or without function ; call push-button with acknowledge tone (can be switched off) and tactile feedback
  • Call push-button closing time
    max. 3 s
  • Number of call buttons
    12
  • Operating functions
    door release during connection or at any time adjustable
Voltage
  • Operating voltage
    24 V DC
  • Operating voltage
    LED and camera heating 12 V~
  • Switching voltage door release contact
    max. 24 V
Electric current
  • Switching current door release contact
    max. 1 A
Dimensions
  • Depth
    25 mm
  • Insertion depth
    22.5 mm
  • Surface adjustment
    17 mm
  • Camera dome Ø
    33 mm
  • Dimensions front plate (W x H x D)
    133.5 x 422 x 2 mm
  • Dimensions name plate (W x D)
    75.5 x 14.5 mm
  • Dimensions name plate insert (W x H)
    72.4 x 12 mm
  • Dimensions name plate insert (W x H x D)
    72.4 x 12 x 0.14 mm
  • Height
    422 mm
  • Recommended camera installation height
    1.5 m
  • Width of name plate insert
    max. 0.5 mm
  • Width
    133.5 mm
  • Material thickness stainless steel
    2 mm
Camera
  • Camera aperture angle swivelling range horizontal/vertical
    11.5 °
  • Camera current consumption (operation)
    240 mA
  • Current consumption camera (Stand-by)
    6 mA
  • Camera heating current consumption
    100 mA
  • Camera resolution (horizontal x vertical)
    720 x 480 px
  • Camera unit
    camera adjustment by setscrew accessible from the front
  • Camera aperture angle horizontal
    82 °
  • Camera aperture angle vertical
    58 °
  • Operating voltage LED and camera heating
    12 V AC
Materials
  • Colour of design line
    Stainless steel
  • Colour
    Stainless steel
  • Material
    stainless steel
  • Surface appearance
    matt
  • Material / surface
    stainless steel surface, brushed transversely
LED control
  • LED operating current per call push-button module
    45 mA
Installation, mounting
  • Installation mode
    for vertical mounting
Cable
  • Conductor Ø
    0.5…0.8 mm
Accessories included
  • Tool
    with opening tool
Equipment
  • Door release unlocking time
    1…10 s
  • Front plate
    front plate with non-visible opening mechanics and safety rope
Use
  • System technology
    2-wire
Use conditions
  • Operating temperature
    -20…55 °C
  • Storage/transport temperature
    -30…80 °C
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Instructions
  • Information text
    Caution!Do not aim the camera at direct light sources / sunlight, strong contrast or a highly reflective background.