AUDIO module built-in 2-wire stainless steel matt modesta REN410X
EAN-Nr.
3599430013515
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeBuilt-in installation
Controls and indicators
-
Indication / displaydevice configuration via LED display
-
Call push-buttonCall push-button acknowledge tone can be switched off
-
Operating functionsdoor release during connection or at any time adjustable
Voltage
-
Operating voltage24 V DC
-
Switching voltage door release contactmax. 24 V
Electric current
-
Switching current door release contactmax. 1 A
Dimensions
-
Depth21 mm
-
Recommended installation height1.5 m
-
Dimensions front plate (W x H x D)120 x 120 x 2 mm
-
Height120 mm
-
Width120 mm
-
Material thickness stainless steel2 mm
Materials
-
Colour of design lineStainless steel
-
ColourStainless steel
-
Material / workmanshipmetal brushed
-
Materialstainless steel
-
Surface appearancematt
-
Material / surfacestainless steel surface, brushed transversely
Installation, mounting
-
Installation modeinstallation in surface-mounted or flush-mounted housings
Connection
-
Contactpotential-free door release contact
-
ConnectionConnection for module connecting cable ; pluggable connection terminal block with screw terminals
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
SettingVolume, microphone sensitivity, door release function, camera and call button backlighting adjustable
Equipment
-
BrightnessOperating modes of the call push-button module name plate backlighting adjustable: On, twilight controlled, Off
-
Cylinderwith error memory
-
Door release unlocking time1…10 s
-
Door release contact potential-freemax. 24V/1A
-
Loudspeaker unitloudspeaker sound volume adjustable ; microphone sensitivity adjustable
Use
-
System technology2-wire
Safety
-
ProtectionLoudspeaker and microphone protected against sabotage
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-30…80 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Main design lineModesta
Downloads
-
Product image
-
Installation manual
Installation manuals for REN410X
PDF396 KB -
Declaration of conformity
EU Declaration of conformity for REN410X
Declaration of Conformity
PDF203 KB
More documentation