Call push-but mod 2/1 with LED name plate and LED st ind built-in 2-wire modesta REN092X
EAN-Nr.
3599430013492
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionringing
Compatibility
-
For labelling strip12 mm
Controls and indicators
-
Call push-buttoncall button can be adjusted with light, door release or without function on the audio or video module ; call push-button with acknowledge tone (can be switched off on the audio or video module) and tactile feedback
-
Number of call buttons2
Voltage
-
Operating voltage24 V DC
Dimensions
-
Depth19 mm
-
Insertion depth22.5 mm
-
Distance mounting dowels (horizontal/vertical)110 mm
-
Dimensions front plate (W x H x D)120 x 120 x 2 mm
-
Dimensions name plate (W x D)75.5 x 14.5 mm
-
Dimensions name plate insert (W x H x D)72.4 x 12 x 0.14 mm
-
Height120 mm
-
Width of name plate insertmax. 0.5 mm
-
Width120 mm
Materials
-
Colour of design lineStainless steel
-
ColourStainless steel
-
Material / workmanshipmetal brushed
-
Surface appearancematt
-
Material / surfacestainless steel surface, brushed transversely
Use
-
System technology2-wire
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-30…80 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for REN092X
Declaration of Conformity
PDF255 KB
More documentation