Call push-button module 1/1 with LED name plate built-in 2-wire modesta REN101X
EAN-Nr.
3599430013393
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Functionringing
Controls and indicators
-
Call push-buttoncall button can be adjusted with light, door release or without function on the audio or video module ; call push-button with acknowledge tone (can be switched off on the audio or video module) and tactile feedback
-
Call push-button closing timemax. 3 s
-
Number of call buttons1
Voltage
-
Operating voltage24 V DC
Dimensions
-
Depth19 mm
-
Distance mounting dowels (horizontal/vertical)110 mm
-
Dimensions front plate (W x H x D)120 x 120 x 2 mm
-
Dimensions name plate (W x D)75.5 x 68.5 mm
-
Height120 mm
-
Width of name plate insertmax. 0.3 mm
-
Width120 mm
-
Material thickness stainless steel2 mm
Materials
-
Colour of design lineStainless steel
-
ColourStainless steel
-
Material / workmanshipmetal brushed
-
Surface appearancematt
-
Material / surfaceMakrolon ; stainless steel surface, brushed transversely
Installation, mounting
-
Installation modebreak-proof flush-mounted call buttons ; flush mounting in MODESTA frame
Connection
-
Type of connectionConnection via module connecting cable
Scope of delivery
-
ComponentM3 fastening nuts
Equipment
-
Lightingdurable, homogeneous, white LED call push-button backlighting ; Twilight controlled call push-button backlighting with adjustable switch-on brightness level
-
BrightnessOperating modes name plate backlighting: On, twilight controlled, Off
-
Current name plate lighting45 mA
Use
-
System technology2-wire
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-30…80 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Main design lineModesta
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for REN101X
Declaration of Conformity
PDF252 KB
More documentation