Distributor 4 ways RMD flush-mounted 2-wires RED614X

EAN-Nr.
3599430010965
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    DIN rail type O (symmetrical)
Functions
  • Function
    distributing
  • System functions
    distribution of single lines
Dimensions
  • Width of rail mounted device (RMD)
    2 modules
Attenuation
  • Distribution attenuation
    6 dB
Installation, mounting
  • Mounting type
    din-Rail
  • Installation mode
    Rail mounted unit (RMD)
Cable
  • Conductor Ø
    0.5…0.8 mm
Use
  • System technology
    2-wire
  • Video distribution
    for distributing the incoming bus cable to the outgoing one ; for coupling the incoming bus cables to the outgoing ones ; unwired terminals must be completed with terminator
Software
  • Software version
    V1000
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    5…40 °C
  • Storage/transport temperature
    -20…60 °C
  • Relative humidity (without condensation)
    0…65 %