45x45 Sockets plates for BS box GTVSP452
EAN-Nr.
4012740900874
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Compatibility
-
Device installation compatible format45x45 mm
Materials
-
Materialsheet steel
Installation, mounting
-
Fixing typeWith screws
Equipment
-
Number of 1 gang opening2
-
Number of square opening1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation