Data Outlet for BS box GTVDP4M
EAN-Nr.
4012740900324
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Compatibility
-
Device installation compatible formatData modules
Materials
-
Materialsheet steel
Installation, mounting
-
Fixing typeWith screws
Equipment
-
Number of 1 gang opening1
-
Number of square opening1
Standards
-
European directive RoHsvoluntary compliance
Software
-
applicationData and multimedia modules
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for GTVDP4M
EU-Declaration EKQ_EKR_EKSQ_EKSR T030A DE_EN 26072019
PDF42 KB -
RoHS report
Pollutant guidelines for GTVDP4M
REACH declaration GTVDP4M (english)
PDF32 KBPollutant guidelines for GTVDP4M
RoHS declaration GTVDP4M (english)
PDF33 KB
More documentation