Double switch socket for BS box GTVBS25
EAN-Nr.
4012740900317
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Overvoltage protectionNo
Configuration
-
Number of modules0
Main electrical features
-
Nominal voltage250 V AC
-
Rated voltage220…230 V AC
-
Rated current13 A
Electric current
-
Rated current13 A
Dimensions
-
Depth53.2 mm
-
Height86 mm
-
Width146 mm
Cover, door
-
CoverFull cover plate
Power supply
-
Special power supplyNo special power supply
Materials
-
Colour of design linegrey
-
Colour independent of design linesGrey
-
Surface appearanceglossy
Installation, mounting
-
Fixing typeWith screws
-
Installation modefor flush-mounted and hollow-wall mounting ; for screw fastening
Connection
-
Type of connectionscrew
Cable
-
Wiringwith double earth connection
Scope of delivery
-
Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Equipment
-
Number of socket outlets switchable0
Safety
-
IK protection code against mecanical impactssonstige
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
Downloads
More documentation