Blind Plug Stainless Steel Lacquered (Integro Flow/Pure) 945162524
EAN-Nr.
4011334335450
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Insertion depth9.9 mm
Materials
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Surface appearancematt
-
Material / surfacepainted design
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Pure
Downloads
More documentation