Integro Flow Classic, Blind Plug Brown Matt 945162501
EAN-Nr.
4011334241232
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Insertion depth9.9 mm
Materials
-
Colour of design linebrown
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Classic
Downloads
More documentation