Blind Plug Polar White Glossy (Integro Flow/Pure) 945162509
EAN-Nr.
4011334241300
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Insertion depth9.9 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Classic ; Berker Integro Pure
-
With imprintNo
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 945162509
Declaration
PDF152 KBEU Declaration of conformity for 945162509
EU Declaration of Conformity
PDF270 KB -
RoHS report
Pollutant guidelines for 945162509
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 945162509
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation