Series push-button, 2 NO cont com inp term, Integro - Design Flow/Pure, black gl 936752510

EAN-Nr.
4011334336273
Packaging
10 PCEs

Technical characteristics

Configuration
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    10 A
Dimensions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Materials
  • Colour
    black  
  • RAL colour
    RAL 9005 - Jet black
  • Material
    thermoplastic
Connection
  • Type of connection
    with screw terminals
Use cases
  • Application
    Light control
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Secondary design line(s)
    Berker Integro Flow, Berker Integro Pure