Series push-button, 2 NO cont com input term, Integro - Design Flow/Pure, br m 936752501

EAN-Nr.
4011334240358
Packaging
10 PCEs

Technical characteristics

Architecture
  • Type of control unit
    double push button
Configuration
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    10 A
Dimensions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Materials
  • Surface appearance
    matt
Connection
  • Terminal
    common input terminal
Use cases
  • Application
    Light control
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker Integro Flow/Pure
  • Secondary design line(s)
    Berker Integro Flow ; Berker Integro Pure