Blind series push-button impr sym arr, Integro - Design Flow/Pure, black gl 936532510
EAN-Nr.
4011334337287
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of control unitdouble rocker
Configuration
-
Switch modewith electrical interlock to prevent mutual activation
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current10 A
Materials
-
Surface appearanceglossy
Connection
-
Type of connectionwith screw terminals
Use cases
-
ApplicationBlind control
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker Integro Flow/Pure
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Pure
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 936532510
Declaration of conformity International 2021-11-19
PDF269 KBEU Declaration of conformity for 936532510
Declaration
PDF273 KB -
RoHS report
Pollutant guidelines for 936532510
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 936532510
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation