![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind series push-button impr sym arr, Integro - Design Flow/Pure, anth m 936532505
EAN-Nr.
4011334337249
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of control unitdouble rocker
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V
Electric current
-
Momentary-contact current10 A
Materials
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
Connection
-
Type of connectionwith screw terminals
Use cases
-
ApplicationBlind control
Safety
-
Protection index IPIP20
Identification
-
Secondary design line(s)Berker Integro Flow, Berker Integro Pure
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 936532505
Declaration
PDF273 KBEU Declaration of conformity for 936532505
Declaration of conformity International 2021-11-19
PDF269 KB -
Product ROHS
Pollutant guidelines for 936532505
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 936532505
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation