NS F BM • 85320101 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker Serie 1930 / Glass / R.Classic
          • Conventional electronic power module
          • Power module for light control
          • 85320101
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          1
          1
          85320101 - Extension unit for motion det., 1930/R.classic
          85320101
          Extension unit for motion det., 1930/R.classic
          Image  85320101 of the product Hager | Hager
          Image  85320101 of the product Hager | Hager

          Extension unit for motion det., 1930/R.classic

          85320101

          Image  85320101 of the product Hager | Hager
          Image  85320101 of the product Hager | Hager
          • Berker Serie 1930 / Glass / R.Classic

          Extension unit for motion det., 1930/R.classic 85320101

          EAN-Nr.
          4011334437031
          Packaging
          1 piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Main electrical features
          • Frequency
            50/60 Hz
          Voltage
          • Operating voltage
            230 V AC
          Fuse
          • Fuse
            short-circuit and overload proof (electronic fuse)
          Dimensions
          • Insertion depth
            32 mm
          Materials
          • Material / surface
            no conductive connection between supporting ring and spreading claws
          Connection
          • Screw terminals (max.)
            2 x 1,5/1 x 2,5 mm²
          • Number of motion detector extension units
            unlimited
          • Type of connection
            with screw terminals
          Cable
          • Cable length, extensions
            max. 50 m
          Use conditions
          • Operating temperature
            -5…45 °C
          • Energy-saving
            low intrinsic energy requirement
          • Relative humidity (without condensation)
            0…65 % (without condensation)
          Identification
          • Application, usage
            Motion detector
          • Main design line
            Electronics platform

          Downloads

          • Product image

            Image 85320101  | Hager

            Product Image 85320101

          • Instruction manual

            Image Instruction manuals for 85320101  | Hager

            Instruction manuals for 85320101

            Manual for 8532xx - Motion detector extension unit (DE-IT-EN-NL, 2022-04)

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for 85320101  | Hager

            EU Declaration of conformity for 85320101

            Declaration of Conformity

            PDF
            263 KB
          More documentation

          Mandatory accessories

          See more

          Discover our other products of this range

            2
          • 1
            85121101 - Universal Switch Insert 1gang, supporting ring round
            85121101
            Universal Switch Insert 1gang, supporting ring round
          • 2
            85421201 - Universal Push button Dimmer Comfort 1gang (R,L, C, LED), Round supporting ring
            85421201
            Universal Push button Dimmer Comfort 1gang (R, L, C, LED), Round supporting ring

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group