Universal Switch Insert 1gang, supporting ring round 85121101
EAN-Nr.
4011334438229
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable electronic transformers and bi-mode transformers20…400 VA
-
Dimmable conventional transformers20…200 VA
-
Power consumption, standby (Channel 1/Channel 2)< 0.3/0.7 W
-
Power consumption (standby)< 0.3 W
-
Electronic transformers and dual-mode transformers20…400 VA
Measurement
-
Extension unit inputwith extension unit input for push-button (NO contact), single-surface operation and motion detector extension unit
Materials
-
Material / surfaceno conductive connection between supporting ring and spreading claws
LED control
-
Dimmable 230 V retrofit LED lamps3…250 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…350 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. max. 50 m
Settings
-
SettingOptimisation of the dimming performance by fine adjustment of the load type and special adjustment mode
Equipment
-
Dimming principleautomatic setting of load-dependent switching principle (autoDetect process)
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)10…95 %
Identification
-
Application, usageLight control ; KNX - operating systems ; Motion detector
-
Main design lineElectronics platform
Instructions
-
Special note textCaution! Only connect dimmable 230 V ESL or retrofit-LED lamps.
-
Information textDo not use non-dimmable energy-saving lamps and 230 V LED lamps.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85121101
Manual for 851211XX-851222XX - Universal switch insert 1-/2gang (EN-NL, 2021-07)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 85121101
PDF272 KB -
RoHS report
Pollutant guidelines for 85121101
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85121101
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation