Universal Push button Dimmer Comfort 1gang (R,L, C, LED), Round supporting ring 85421201
EAN-Nr.
4011334437055
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable electronic transformers and bi-mode transformers20…400 VA
-
Dimmable conventional transformers20…200 VA
-
Power consumption (standby)< 0.3 W
-
Electronic transformers and dual-mode transformers20…400 VA
Measurement
-
Extension unit inputwith extension unit input for push-button (NO contact), single-surface operation and motion detector extension unit
Materials
-
Colournot applicable
-
MaterialPlastic/metal
-
Material / surfaceno conductive connection between supporting ring and spreading claws
LED control
-
Dimmable 230 V retrofit LED lamps3…250 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…350 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. max. 50 m
Settings
-
SettingOptimisation of the dimming performance by fine adjustment of the load type and special adjustment mode
Equipment
-
Substation inputYes
-
Dimming principleautomatic setting of load-dependent switching principle (autoDetect process) ; phase cut-on or cut-off according to load type, self-learning
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)10…95 %
Identification
-
Application, usageLight control ; KNX radio- operating systems ; Motion detector
-
Release issueR1.2
-
Main design lineElectronics platform
Instructions
-
Special note textCaution! Only connect dimmable 230 V ESL or retrofit-LED lamps.
-
Information textDo not use non-dimmable energy-saving lamps and 230 V LED lamps.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85421201
Manual for 854211XX-854212XX-854221XX - Universal push-button dimmer 1-/2gang (EN-NL, 2021-07)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 85421201
Declaration of Conformity
PDF296 KBEU Declaration of conformity for 85421201
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85421201
PDF272 KB -
RoHS report
Pollutant guidelines for 85421201
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85421201
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation