Universal Push button Dimmer 1gang (R,L, C, LED) 85421100
EAN-Nr.
4011334375913
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable electronic transformers and bi-mode transformers20…400 VA
-
Dimmable conventional transformers20…200 VA
-
Power consumption (standby)< 0.3 W
Materials
-
Material / surfaceno conductive connection between supporting ring and spreading claws
LED control
-
Dimmable 230 V retrofit LED lamps3…120 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps20…350 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
Cable
-
Load cable lengthmax. 100 m
Equipment
-
Dimming principleautomatic setting of load-dependent switching principle (autoDetect process)
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)10…95 %
Identification
-
Application, usageMotion detector ; KNX radio- operating systems ; Light control
-
Main design lineElectronics platform
Instructions
-
Special note textCaution! Only connect dimmable 230 V ESL or retrofit-LED lamps.
-
Information textDo not use non-dimmable energy-saving lamps and 230 V LED lamps.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85421100
Manual for 854211XX-854212XX-854221XX - Universal push-button dimmer 1-/2gang (EN-NL, 2021-07)
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for 85421100
PDF272 KBEU Declaration of conformity for 85421100
Declaration
PDF168 KBEU Declaration of conformity for 85421100
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85421100
Declaration of Conformity
PDF296 KB -
RoHS report
Pollutant guidelines for 85421100
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85421100
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation