On/off switch pole • 3032 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker - Light controls
          • switching
          • Rocker switch insert
          • 3032
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          productsShow

          Most popular products

          4
          1
          3032 - On/off switch 2pole 10 AX, light control
          3032
          On/off switch 2pole 10 AX, light control
          2
          303212 - On/off switch 2pole 16 AX, light control
          303212
          On/off switch 2pole 16 AX, light control
          3
          303601 - Change-over switch, round supporting ring, light control
          303601
          Change-over switch, round supporting ring, light control
          4
          3031 - Rocker switch off, Module inserts
          3031
          Rocker switch off, Module inserts
          Image  3032 of the product Hager | Hager
          Image  3032 of the product Hager | Hager

          On/off switch 2pole 10 AX, light control

          3032

          Image  3032 of the product Hager | Hager
          Image  3032 of the product Hager | Hager
          • Berker - Light controls

          On/off switch 2pole 10 AX, light control 3032

          EAN-Nr.
          4011334023333
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Architecture
          • Type of control unit
            single rocker
          Configuration
          • Switch mode
            2-pole off ; with predefined neutral position
          • Antibacterial treatment
            No
          Compatibility
          • IFTTT support available
            No
          Controls and indicators
          • Push-buttons
            No
          Main electrical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          Electric current
          • Switching current
            10 AX (100 W Self Ballasted Lamp (SBL))
          Dimensions
          • Depth
            41.6 mm
          • Insertion depth
            31 mm
          • Height
            71 mm
          • Width
            71 mm
          Materials
          • Surface appearance
            matt
          Installation, mounting
          • Installation mode
            with spreader claws
          Connection
          • Connection terminals
            according to IEC 60669-1
          • Connection terminals
            according to VDE 0632-1
          • Type of connection
            with plug-in terminals
          • Type of connection
            Quickconnect
          Equipment
          • Lighting
            for lighting and monitoring circuit
          • Heating switch
            No
          Use cases
          • Application
            Light control
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Impact strength
            IK07
          Identification
          • Application, usage
            Light control ; HVAC control
          • Appliance switch type
            No
          • Main design line
            Light control
          Instructions
          • Information text
            spreader claws, insulated to the supporting ring, self-resetting ; Only suitable in combination with rockers with "0" imprint.

          Downloads

          • Product image

            Image 3032  | Hager

            Product Image 3032

          • Declaration of conformity

            Image EU Declaration of conformity for 3032  | Hager

            EU Declaration of conformity for 3032

            Declaration

            PDF
            165 KB
            Image EU Declaration of conformity for 3032  | Hager

            EU Declaration of conformity for 3032

            EU Declaration of Conformity

            PDF
            334 KB
          • PEP document

            Image Product environmental profile for 3032  | Hager

            Product environmental profile for 3032

            PDF
            418 KB
          • RoHS report

            Image Pollutant guidelines for 3032  | Hager

            Pollutant guidelines for 3032

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 3032  | Hager

            Pollutant guidelines for 3032

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Mandatory accessories

          See more

          Optional accessories

          See more

          Discover our other products of this range

            5
          • 1
            3031 - Rocker switch off, Module inserts
            3031
            Rocker switch off, Module inserts
          • 2
            3036 - Change-over switch 10AX 250V~, Light control
            3036
            Change-over switch 10AX 250V~, Light control
          • 3
            3037 - Intermediate switch, light control
            3037
            Intermediate switch, light control
          • 4
            303212 - On/off switch 2pole 16 AX, light control
            303212
            On/off switch 2pole 16 AX, light control
          • 5
            303303 - On/off switch 3pole 16A/400V
            303303
            On/off switch 3pole 16A/400V

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group