On/off switch 3pole 16A/400V 303303
EAN-Nr.
4011334230519
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of control unitsingle rocker
Configuration
-
Switch mode3-pole off ; with predefined neutral position
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Controls and indicators
-
Push-buttonsNo
Main electrical features
-
Nominal voltage400 V
-
Rated voltage400 V AC
Electric current
-
Switching current16 A
Dimensions
-
Depth42 mm
-
Insertion depth31 mm
-
Height71 mm
-
Width71 mm
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60669-1
-
Connection terminalsaccording to VDE 0632-1
-
Type of connectionwith screw terminals
-
Type of connectionScrew connection
Equipment
-
Lightingfor lighting and monitoring circuit
-
Heating switchNo
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK05
Identification
-
Application, usageHVAC control ; Light control
-
Main design lineLight control
Instructions
-
Information textspreader claws, insulated to the supporting ring, self-resetting ; Only suitable in combination with rockers with "0" imprint.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 303303
EU Declaration of Conformity
PDF322 KBEU Declaration of conformity for 303303
Declaration
PDF155 KBEU Declaration of conformity for 303303
Declaration of conformity
PDF230 KBEU Declaration of conformity for 303303
Declaration
PDF236 KB -
RoHS report
Pollutant guidelines for 303303
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 303303
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation