Cable + tube entry, W.1, p. white, matt, plastic 18143512
EAN-Nr.
4011334390619
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
RAL colourRAL 9010 - Pure white
Cable
-
Wirefor 1 cable 3 x 1.5 ... 5 x 2.5 mm²
Equipment
-
Tubefor electrical installation conduit M16 ... M25
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 18143512
PDF164 KBEU Declaration of conformity for 18143512
PDF80 KB -
RoHS report
Pollutant guidelines for 18143512
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 18143512
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation