Connector for multiple combinations surface-mtd, W.1, grey matt 18153515
EAN-Nr.
4011334390633
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Compatibility
-
Combinefor combination of surface-mounted housings, in order to mount more than 3 devices to a control section/ connection terminal
Materials
-
RAL colourRAL 7035 - Light grey
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineBerker W.1
Instructions
-
Special note textFor combinations in horizontal mounting only usable in conjunction with surface-mounted housings with lateral cable entries
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 18153515
PDF164 KBEU Declaration of conformity for 18153515
PDF80 KB -
RoHS report
Pollutant guidelines for 18153515
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 18153515
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation