LED unit 230 V, for switches/push-buttons, W.1, blue 16883500
EAN-Nr.
4011334390695
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Rocker switch/rocker push-buttonfor rocker switches/rocker push-buttons
Main electrical features
-
Rated voltage230 V AC
-
Frequency50 Hz
Power
-
Current consumption0.4 mA
Endurance
-
Service life of the LED≈ 50000 h
LED control
-
LEDvery long LED service life
Equipment
-
Lightingfor illumination
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageLight control ; Surface-mounted wet-room installation ; Flush-mounted wet-room installation
-
Secondary design line(s)ACCESSORIES ; Berker W.1
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 16883500
PDF164 KBEU Declaration of conformity for 16883500
PDF301 KBEU Declaration of conformity for 16883500
PDF82 KB -
RoHS report
Pollutant guidelines for 16883500
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16883500
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation