WIND SENSOR INTERFACE • 173 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Wiring accessories
          • European Standards wiring accessories
          • Berker - Blind/shutter controls
          • sensors
          • Wind sensor
          • 173
          Image  173 of the product Hager | Hager
          Image  173 of the product Hager | Hager
          Image  173 of the product Hager | Hager

          Interface surface-mtd for wind sensor, blind control, p. white

          173

          Image  173 of the product Hager | Hager
          Image  173 of the product Hager | Hager
          Image  173 of the product Hager | Hager
          • Berker Arsys
          • Berker - Blind/shutter controls

          Interface surface-mtd for wind sensor, blind control, p. white 173

          EAN-Nr.
          4011334200284
          Packaging
          1 piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Functions
          • Operating mode
            with test mode
          Configuration
          • Switch mode
            2 NO, common input terminal
          Main electrical features
          • Frequency
            50/60 Hz
          Electric current
          • Switching current
            2 A
          Dimensions
          • Depth
            38 mm
          • Height
            94 mm
          • Width
            110 mm
          Materials
          • Colour of design line
            polar white
          Connection
          • Type of connection
            with screw terminals
          Settings
          • Wind strengths, settable
            3…10 Bft
          Scope of delivery
          • Component
            with fitting material
          Equipment
          • Potential-free
            with potential-free contact
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Identification
          • Application, usage
            Blind control
          • Main design line
            Blind control
          Instructions
          • Information text
            Also suitable for Thies heated wind speed sensor art. no. 4.3515.50.000.

          Downloads

          • Product image

            Image 173  | Hager

            Product Image 173

          • Instruction manual

            Image Instruction manuals for 173  | Hager

            Instruction manuals for 173

            Manual for 17201-173 - Wind sensor and interface surface-mounted for wind sensor (DE-EN-FR-NL-NO-ES, 2012-12)

            PDF
            2 MB
            Image Instruction manuals for 173  | Hager

            Instruction manuals for 173

            Manual for 17201-173 - Wind sensor and interface surface-mounted for wind sensor (EN, 2012-05)

            PDF
            369 KB
          • RoHS report

            Image Pollutant guidelines for 173  | Hager

            Pollutant guidelines for 173

            REACH declaration 173 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 173  | Hager

            Pollutant guidelines for 173

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 173  | Hager

            Pollutant guidelines for 173

            RoHS declaration 173 (english)

            PDF
            103 KB
          More documentation

          Mandatory accessories

          See more

          Optional accessories

          See more

          Discover our other products of this range

            2
          • 1
            18301 - RolloTec precipitation sensor house electronics grey
            18301
            RolloTec precipitation sensor house electronics grey
          • 2
            17201 - RolloTec wind sensor house electronics white
            17201
            RolloTec wind sensor house electronics white

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group