![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
RolloTec wind sensor house electronics white 17201
EAN-Nr.
4011334267614
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Pre-assembledconfectioned with wire LIYY 2 x 0.5 mm² and conductor sleeves
Main electrical features
-
Frequency- Hz
Measurement
-
Measuring range, wind speed0.5…40 m/s
-
Measuring range, wind strengths3…10 Bft
Materials
-
Colourwhite
Connection
-
Contactreed contact (frequency measurement)
Cable
-
Pre-assembled cable≈ 3 m
Scope of delivery
-
Componentwith fitting material
Identification
-
Application, usageBlind control
-
Main design lineBlind control
Downloads
-
Product image
-
Product notice
Instruction manuals for 17201
Manual for 17201-173 - Wind sensor and interface surface-mounted for wind sensor (DE-EN-FR-NL-NO-ES, 2012-12)
PDF2 MBInstruction manuals for 17201
Manual for 17201-173 - Wind sensor and interface surface-mounted for wind sensor (EN, 2012-05)
PDF369 KB -
Product declaration
EU Declaration of conformity for 17201
Declaration of Conformity
PDF209 KBEU Declaration of conformity for 17201
PDF208 KBEU Declaration of conformity for 17201
Declaration of Conformity
PDF209 KBEU Declaration of conformity for 17201
PDF209 KB -
Product ROHS
Pollutant guidelines for 17201
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 17201
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation