RolloTec precipitation sensor house electronics grey 18301
EAN-Nr.
4011334274162
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Pre-assembledpre-assembled, with cables
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Switching current at 250 V~ (ohmic)max. 6 A
-
Switching current at 30 V= (ohmic)max. 3 A
Dimensions
-
Dimensions, mounting bracket (W x H x D)130 x 90 x 90 mm
-
Mast Ømax. 62 mm
Power
-
Power consumption incl. additional heatingmax. 4.5 W
Detection
-
Dimensions sensor (L x W x H)82 x 60 x 57.5 mm
Installation, mounting
-
Installation modewith stainless steel mounting bracket approx. 70° ; with pipe clamp for mast fixing
Cable
-
Pre-assembled cables≈ 2.9 m
Equipment
-
Heatingheated
-
Potential-freewith potential-free change-over contact
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-30…70 °C
Identification
-
Application, usageBlind control
-
Main design lineBlind control
Downloads
More documentation