![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker imprint "0", srew-on, B.3/B.7, ant., matt 15731606
EAN-Nr.
4011334000242
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Rocker switch/rocker push-buttonfor multi-pole rocker switches
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 15731606
Declaration
PDF244 KB -
Product environment profile
Product environmental profile for 15731606
PDF408 KB
More documentation