![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker screw-on, lens, B.7, al., matt, lacq. 15721404
EAN-Nr.
4011334000419
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Controls and indicators
-
Rocker switch/rocker push-buttonfor rocker push-buttons, for change-over/intermediate switch
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith lens
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 15721404
Declaration
PDF244 KB -
Product environment profile
Product environmental profile for 15721404
PDF408 KB
More documentation