Centre plate for loudspeaker soc. out., lab. field, arsys, white glossy 11850002
EAN-Nr.
4011334175261
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Materials
-
Colour of design linewhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialduroplastic
-
Surface appearanceglossy
Installation, mounting
-
Opening1 knock out opening
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
More documentation