Centre plate for loudspeaker socket outlet, Arsys, gold metal 11840002
EAN-Nr.
4011334175339
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Materials
-
Design lines special coloursgold
-
Colourgold
-
RAL colourRAL 1004 - Golden yellow
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
Installation, mounting
-
Opening1 knock out opening
-
Installation modefor screw fastening
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Downloads
More documentation