Centre plate f. loudspeaker soc. out., arsys, stainl. steel, metal matt finish 11840004
EAN-Nr.
4011334175346
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Materials
-
Colour of design lineStainless steel
-
Colourstainless steel
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
Installation, mounting
-
Opening1 knock out opening
-
Installation modefor screw fastening
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker Arsys
Downloads
More documentation