The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • SL20080259011

skirting trunking lid for LED SL 20x80 graphite black SL20080259011

EAN-Nr.
4012740980265
Packaging
18 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

skirting trunking lid for LED SL 20x80 graphite black

SL20080259011

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
LED06WEISS
LED06WEISS
LED-tube 24V 28, 8W IP68 length=6m white inclusive accessories
Add to a list
Add to a list

Optional accessories

  • End piece for skirting duct 1 products available
  • Joint cover for skirting duct 1 products available
  • Internal corner for skirting duct 1 products available
  • External corner for skirting duct 1 products available

Complete your system

  • End piece for skirting duct
  • Joint cover for skirting duct
  • Internal corner for skirting duct
  • External corner for skirting duct
  • SL2008069011

    End cap for trunking tehalit.SL 20x80mm graphite black

    0.00 €  / *
  • SL2008079011

    Joint cover for trunking tehalit.SL 20x80mm graphite black

    0.00 €  / *
  • SL2008049011

    Internal corner VDI for trunking tehalit.SL 20x80mm graphite black

    0.00 €  / *
  • SL2008039011

    External corner VDI for trunking tehalit.SL 20x80mm graphite black

    0.00 €  / *

Technical characteristics

Dimensions
  • Height
    80 mm
  • Width
    20 mm
  • Length
    2,000 mm
Materials
  • Material
    Polyvinylchloride (PVC)
  • Colour
    Graphite black
  • RAL code
    9011
Cover, door
  • Lid with soft lip
    Without soft lip
Equipment
  • With carpet border
    No
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK
PDF
399,87 kB
Hager REACH declaration SL20080259011
PDF
Hager RoHS report SL20080259011
PDF

Downloads

  • Image SL20080259011  | Hager

    Product Image SL20080259011

  • Product datasheet

    Image Hager Product data sheet SL20080259011  | Hager

    Hager Product data sheet SL20080259011

    skirting trunking lid for LED SL 20x80 graphite black

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group