The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • SL2008079011
    EAN
    4012740895330
    Packaging
    1 Piece

    Joint cover for trunking tehalit.SL 20x80mm graphite black SL2008079011

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Joint cover for trunking tehalit.SL 20x80mm graphite black

    SL2008079011

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Configuration
    • Overlapping
      Yes
    Dimensions
    • Height
      80 mm
    • Width
      20 mm
    Materials
    • Material
      PC-ABS
    • Colour
      Graphite black
    • RAL code
      9011
    • Treatment
      Untreated
    Safety
    • Ingress Protection (IP) class
      IP40
    • Impact resistance IK
      IK07
    • Related Series
      SL LED 20x80, SL Standard 20x80

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base only) (English)
    PDF
    383,81 kB
    REACH declaration SL2008079011
    PDF
    RoHS report SL2008079011
    PDF

    Downloads

    • Image SL2008079011  | Hager

      Product Image SL2008079011

    • Product datasheet

      Image Hager Product data sheet SL2008079011  | Hager

      Hager Product data sheet SL2008079011

      Joint cover for trunking tehalit.SL 20x80mm graphite black

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group