The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • LED06WEISS
    EAN
    4012740980227
    Packaging
    1 Set

    LED-tube 24V 28,8W IP68 length=6m white inclusive accessories LED06WEISS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    LED-tube 24V 28,8W IP68 length=6m white inclusive accessories

    LED06WEISS

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimensions
    • Height
      11 mm
    • Width
      4 mm
    • Length
      6,000 mm
    Materials
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report LED06WEISS
    PDF

    Downloads

    • Image LED06WEISS  | Hager

      Product Image LED06WEISS

    • Product datasheet

      Image Hager Product data sheet LED06WEISS  | Hager

      Hager Product data sheet LED06WEISS

      LED-tube 24V 28,8W IP68 length=6m white inclusive accessories

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group