The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Modular protection devices
  • Protection devices
  • Miniature circuit breakers (MCB)
  • NF263A
  • Modular protection devices

MCB 2P 6/10kA C-63A 2M NF263A

EAN-Nr.
3250614668371
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 2P 6/10kA C-63A 2M

NF263A

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Under voltage coil 1 products available
  • Shunt release 2 products available
  • Auxiliaries contact block 2 products available

Complete your system

  • Under voltage coil
  • Shunt release
  • Auxiliaries contact block
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical characteristics

Electric current
  • Rated current
    63 A
  • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
    6 kA
  • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
    6 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
    6 kA
  • Rated current -15°C
    78.1 A
  • Rated current -10°C
    76.5 A
  • Rated current -5°C
    75.1 A
  • Rated current at 0°C
    73.5 A
  • Rated current 5°C
    72 A
  • Rated current 10°C
    70.5 A
  • Rated current 15°C
    69 A
  • Rated current at 20°C
    67.5 A
  • Rated current 25°C
    66 A
  • Rated current 30°C
    63 A
  • Rated current 35°C
    62 A
  • Rated current at 40°C
    60.5 A
  • Rated current at 45°C
    58.7 A
  • Rated current at 50°C
    58.3 A
  • Rated current 55°C
    52.8 A
  • Rated current 60°C
    50.5 A
  • Rated current 65°C
    48.1 A
  • Rated current 70°C
    45.6 A
Architecture
  • Type of pole
    2P
  • Curve
    C
Capacity
  • Number of modules
    2
Main electrical attributes
  • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
    6 kA
Installation, mounting
  • Nominal tightening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tightening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tightening torque
    2.80 - 2.80 Nm
  • Type of bottom connection for modular devices
    biconnect
  • Type of top connection for modular devices
    Screw terminal
  • 360° mounting position possible
    Yes
Voltage
  • Rated operational voltage Ue
    400-400 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connection
  • Cross-section of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-section of input and output with screws, for flexible conductors
    1 - 25 mm²
  • Cross-section of input with screws, for flexible conductors
    1 - 25 mm²
  • Cross-section of input with screws, for massive conductors
    1 - 35 mm²
Safety
  • Ingress Protection (IP) class
    IP20
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Air humidity protection
    For all climates
  • Operating temperature
    -25 - 70 °C
Power
  • Total power loss under IN
    13.1 W
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Aligned terminal
  • Down connection alignment for modular devices
    Aligned terminal
Dimensions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - MCB 1P 6kA B-16A, 1 module (english)
PDF
39,21 MB
REACH declaration NF263A
PDF
RoHS report NF263A
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet NF263A  | Hager

    Hager Product data sheet NF263A

    MCB 2P 6/10kA C-63A 2M

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-05-12

    PDF
    468,55 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-12-08

    PDF
    808,67 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-11-13

    PDF
    813,16 kB
More documentation

Discover our other products of this range

    5
  • 1
    NCN150A - MCB 1P 10kA/15kA C-50A 1M
    NCN150A
    MCB 1P 10kA/15kA C-50A 1M
  • 2
    NCN132A - MCB 1P 10kA/15kA C-32A 1M
    NCN132A
    MCB 1P 10kA/15kA C-32A 1M
  • 3
    NCN210A - MCB 2P 10kA/15kA C-10A 2M
    NCN210A
    MCB 2P 10kA/15kA C-10A 2M
  • 4
    NCN116A - MCB 1P 10kA/15kA C-16A 1M
    NCN116A
    MCB 1P 10kA/15kA C-16A 1M
  • 5
    NCN120A - MCB 1P 10kA/15kA C-20A 1M
    NCN120A
    MCB 1P 10kA/15kA C-20A 1M

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group