The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • NDN301A
    EAN-Nr.
    3250614619175
    Packaging
    4 Pieces

    MCB 3P 10kA D-1A 3M NDN301A

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Follow-up products :

    NDN302A

    MCB 3P 10kA D-1A 3M

    NDN301A

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Undervoltage and overvoltage release 1 products available
    • Modular phase busbar 3 products available
    • Auxiliaries contact block 2 products available

    Complete your system

    • Locking interlocking functions
    • Under voltage coil
    • Shunt release
    • Undervoltage and overvoltage release
    • Modular phase busbar
    • Auxiliaries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      0.00 €  / *
    • MZ206

      Under voltage release 230V AC

      0.00 €  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ212

      Over voltage release 230V AC

      0.00 €  / *
    • KDN363B

      Insulated busbar 3P 63A fork 10mm² 57M

      0.00 €  / *
    • KDN363A

      Insulated busbar 3P 63A fork 10mm² 12M

      0.00 €  / *
    • KDN380B

      Insulated busbar 3P 80A fork 16mm² 57M

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *

    Technical characteristics

    Electric current
    • Rated current
      1 A
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      15 kA
    • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-2
      30 kA
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      15 kA
    • Rated current -25°C
      1.41 A
    • Rated current at -20°C
      1.37 A
    • Rated current -15°C
      1.34 A
    • Rated current -10°C
      1.31 A
    • Rated current -5°C
      1.27 A
    • Rated current at 0°C
      1.24 A
    • Rated current 5°C
      1.20 A
    • Rated current 10°C
      1.16 A
    • Rated current 15°C
      1.13 A
    • Rated current at 20°C
      1.09 A
    • Rated current 25°C
      1.04 A
    • Rated current 30°C
      1 A
    • Rated current 35°C
      0.95 A
    • Rated current at 40°C
      0.90 A
    • Rated current at 45°C
      0.84 A
    • Rated current at 50°C
      0.78 A
    • Rated current 55°C
      0.72 A
    • Rated current 60°C
      0.65 A
    • Rated current 65°C
      0.57 A
    • Rated current 70°C
      0.48 A
    Architecture
    • Type of pole
      3P
    • Curve
      D
    Capacity
    • Number of modules
      3
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      10 kA
    Installation, mounting
    • Nominal tightening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque
      2.80 - 2.80 Nm
    • Type of bottom connection for modular devices
      biconnect
    • Type of top connection for modular devices
      Screw terminal
    • 360° mounting position possible
      Yes
    Voltage
    • Rated operational voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      6,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connection
    • Cross-section of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of input with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protection (IP) class
      IP20
    • Grid distance
      60 mm
    Use conditions
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      2
    • Operating temperature
      -25 - 70 °C
    Power
    • Total power loss under IN
      3.24 W
    Endurance
    • Electric endurance in number of cycles
      4,000
    • Number of mechanical operations
      20,000
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Dimensions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (english)
    PDF
    39,21 MB

    Downloads

    • Image NDN301A  | Hager

      Product Image NDN301A

    • Product datasheet

      Image Hager Product data sheet NDN301A  | Hager

      Hager Product data sheet NDN301A

      MCB 3P 10kA D-1A 3M

      PDF
    • Product data sheet

      Image UK_PD_TDS_TransformerMotorprotection.pdf  | Hager

      UK_PD_TDS_TransformerMotorprotection.pdf

      Technical data sheet recommending MCB's for single phase and three phase transformers.

      PDF
      204,90 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      650,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group