The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Modular protection devices
    • Protection devices
    • Miniature circuit breakers (MCB)
    • NC263A
    EAN-Nr.
    3250614637391
    Packaging
    6 Pieces
    • Miniature circuit breakers (MCB)

    MCB 2P 10kA C-63A 2M NC263A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 2P 10kA C-63A 2M

    NC263A

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxiliaries contact block 2 products available

    Complete your system

    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Auxiliaries contact block
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • MZ206

      Under voltage release 230V AC

      0.00 €  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *

    Technical characteristics

    Electric current
    • Rated current
      63 A
    • Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2
      10 kA
    • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-2
      10 kA
    Architecture
    • Type of pole
      2P
    • Curve
      C
    Capacity
    • Number of modules
      2
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      10 kA
    Installation, mounting
    • Nominal tightening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque
      2.80 - 2.80 Nm
    • Type of bottom connection for modular devices
      biconnect
    • Type of top connection for modular devices
      Screw terminal
    • 360° mounting position possible
      Yes
    Voltage
    • Rated operational voltage Ue
      400-400 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protection (IP) class
      IP20
    Use conditions
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limitation I²t
      3
    • Air humidity protection
      For all climates
    • Operating temperature
      -25 - 70 °C
    Power
    • Total power loss under IN
      13.1 W
    Connectivity
    • Type of connection
      Screw terminal
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    Dimensions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm
    Connection
    • Cross-section of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-section of input and output with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of input with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of input with screws, for massive conductors
      1 - 35 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document International 2021-10-18
    PDF
    241,36 kB
    PEP document International 2021-10-18
    PDF
    241,32 kB
    PEP document International 2021-10-18
    PDF
    240,85 kB
    REACH declaration NC263A
    PDF
    RoHS report NC263A
    PDF

    Downloads

    • Image NC263A  | Hager

      Product Image NC263A

    • Product datasheet

      Image Hager Product data sheet NC263A  | Hager

      Hager Product data sheet NC263A

      MCB 2P 10kA C-63A 2M

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      650,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NCN120A - MCB 1P 10kA/15kA C-20A 1M
      NCN120A
      MCB 1P 10kA/15kA C-20A 1M
    • 2
      NDN340A - MCB 3P 10kA/15kA D-40A 3M
      NDN340A
      MCB 3P 10kA/15kA D-40A 3M
    • 3
      NCN216A - MCB 2P 10kA/15kA C-16A 2M
      NCN216A
      MCB 2P 10kA/15kA C-16A 2M
    • 4
      NDN363A - MCB 3P 10kA/15kA D-63A 3M
      NDN363A
      MCB 3P 10kA/15kA D-63A 3M
    • 5
      NCN350A - MCB 3P 10kA/15kA C-50A 3M
      NCN350A
      MCB 3P 10kA/15kA C-50A 3M

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group