The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • MY125

MCB 1P 4.5kA C-25A 1M MY125

EAN-Nr.
3250614551253
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

MCB 1P 4.5kA C-25A 1M

MY125

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Mechanic accessories for low-voltage components 1 products available
  • Under voltage coil 1 products available
  • Shunt release 2 products available
  • Auxiliaries contact block 2 products available

Complete your system

  • Mechanic accessories for low-voltage components
  • Under voltage coil
  • Shunt release
  • Auxiliaries contact block
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical characteristics

Electric current
  • Rated current
    25 A
  • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
    4.50 kA
Architecture
  • Type of pole
    1P
  • Curve
    C
Capacity
  • Number of modules
    1
Installation, mounting
  • Nominal tightening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tightening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tightening torque
    2.80 - 2.80 Nm
  • Type of bottom connection for modular devices
    biconnect
  • Type of top connection for modular devices
    Screw terminal
  • 360° mounting position possible
    Yes
Main electrical attributes
  • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
    4.50 kA
Voltage
  • Rated operational voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insulation voltage Ui
    500 V
  • Rated impulse withstand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connection
  • Cross-section of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-section of input and output with screws, for flexible conductors
    1 - 25 mm²
  • Cross-section of input with screws, for flexible conductors
    1 - 25 mm²
  • Cross-section of input with screws, for massive conductors
    1 - 35 mm²
  • Cross-section flexible conductor
    1 - 25 mm²
  • Cross-section rigid conductor
    1 - 35 mm²
Safety
  • Ingress Protection (IP) class
    IP20
Use conditions
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Air humidity protection
    For all climates
  • Operating temperature
    -25 - 70 °C
Power
  • Total power loss under IN
    3 W
Connectivity
  • Type of connection
    Screw terminal
  • Top connection alignment for modular devices
    Aligned terminal
  • Down connection alignment for modular devices
    Aligned terminal
Dimensions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
REACH declaration MY125
PDF
RoHS report MY125
PDF

Downloads

  • Image MY125  | Hager

    Product Image MY125

  • Product datasheet

    Image Hager Product data sheet MY125  | Hager

    Hager Product data sheet MY125

    MCB 1P 4.5kA C-25A 1M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-10-17

    PDF
    493,13 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group