The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • MCN303
    EAN
    3250614311406
    Packaging
    4

    MCB 3P 6kA C-3A 3M MCN303

    Phase out product: please contact your electrical wholesaler for availability

    Similar products :

    MCN304

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 3P 6kA C-3A 3M

    MCN303

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available
    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxiliaries contact block 2 products available
    • Modular phase busbar 3 products available

    Complete your system

    • Locking interlocking functions
    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Auxiliaries contact block
    • Modular phase busbar
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *
    • KDN363A

      Insulated busbar 3P 63A fork 10mm² 12M

      €0.00  / *
    • KDN380B

      Insulated busbar 3P 80A fork 16mm² 57M

      €0.00  / *
    • KDN363B

      Insulated busbar 3P 63A fork 10mm² 57M

      €0.00  / *

    Technical properties

    Electric current
    • Rated current IN
      3 A
    • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated current at -15°C
      3.55 A
    • Rated current at -10°C
      3.49 A
    • Rated current at -5°C
      3.43 A
    • Rated current at 0°C
      3.37 A
    • Rated current at 5°C
      3.31 A
    • Rated current at 10°C
      3.25 A
    • Rated current at 15°C
      3.18 A
    • Rated current at 20°C
      3.12 A
    • Rated current at 25°C
      3.06 A
    • Rated current at 30°C
      3 A
    • Rated current at 35°C
      2.91 A
    • Rated current at 40°C
      2.83 A
    • Rated current at 45°C
      2.74 A
    • Rated current at 50°C
      2.65 A
    • Rated current at 55°C
      2.56 A
    • Rated current at 60°C
      2.48 A
    • Rated current at 65°C
      2.39 A
    • Rated current at 70°C
      2.3 A
    • Rated short-circuit breaking capacity Icn under 400 V AC according to IEC 60898-1
      6 kA
    Architecture
    • Type of pole
      3P
    • Curve
      C
    Capacity
    • Number of modules
      3
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      6 kA
    Installation, mounting
    • Nominal tightening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque
      2.80 - 2.80 Nm
    • Type of bottom connection for modular devices
      biconnect
    • Type of top connection for modular devices
      Screw terminal
    • 360° mounting position possible
      Yes
    Voltage
    • Rated operational voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connection
    • Cross-section of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-section of top and bottom terminal with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of top terminal with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of top terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-section flexible conductor
      1 - 25 mm²
    • Cross-section rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protection (IP) class
      IP20
    • Grid distance
      60 mm
    Use conditions
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limitation I²t
      3
    • Air humidity protection
      For all climates
    • Operating temperature
      -25 - 70 °C
    Power
    • Power dissipation at IN
      6 W
    Connectivity
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    • Type of connection
      Screw terminal
    Dimensions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm
    Endurance
    • Electric endurance in number of cycles
      4,000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MCN303
    PDF
    RoHS report MCN303
    PDF

    Downloads

    • Image MCN303  | Hager

      Product Image MCN303

    • Product datasheet

      Image Hager Product data sheet MCN303  | Hager

      Hager Product data sheet MCN303

      MCB 3P 6kA C-3A 3M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group