The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Modular protection devices
    • Protection devices
    • Miniature circuit breakers (MCB)
    • MCN113
    EAN
    3250614311147
    Packaging
    12
    • Miniature circuit breakers (MCB)

    MCB 1P 6kA C-13A 1M MCN113

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P 6kA C-13A 1M

    MCN113

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking interlocking functions 1 products available
    • Mechanic accessories for low-voltage components 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxiliaries contact block 2 products available

    Complete your system

    • Locking interlocking functions
    • Mechanic accessories for low-voltage components
    • Under voltage coil
    • Shunt release
    • Auxiliaries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical properties

    Electric current
    • Rated current IN
      13 A
    • Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated current at -15°C
      16.45 A
    • Rated current at -10°C
      16.07 A
    • Rated current at -5°C
      15.69 A
    • Rated current at 0°C
      15.3 A
    • Rated current at 5°C
      14.92 A
    • Rated current at 10°C
      14.54 A
    • Rated current at 15°C
      14.15 A
    • Rated current at 20°C
      13.77 A
    • Rated current at 25°C
      13.38 A
    • Rated current at 30°C
      13 A
    • Rated current at 35°C
      12.54 A
    • Rated current at 40°C
      12.08 A
    • Rated current at 45°C
      11.62 A
    • Rated current at 50°C
      11.16 A
    • Rated current at 55°C
      10.7 A
    • Rated current at 60°C
      10.24 A
    • Rated current at 65°C
      9.78 A
    • Rated current at 70°C
      9.32 A
    Architecture
    • Type of pole
      1P
    • Curve
      C
    Capacity
    • Number of modules
      1
    Main electrical attributes
    • Rated short-circuit breaking capacity Icn AC according to IEC 60898-1
      6 kA
    Installation, mounting
    • Nominal tightening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tightening torque
      2.80 - 2.80 Nm
    • Type of bottom connection for modular devices
      biconnect
    • Type of top connection for modular devices
      Screw terminal
    • 360° mounting position possible
      Yes
    Voltage
    • Rated operational voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insulation voltage Ui
      500 V
    • Rated impulse withstand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connection
    • Cross-section of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-section of top and bottom terminal with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of top terminal with screws, for flexible conductors
      1 - 25 mm²
    • Cross-section of top terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-section flexible conductor
      1 - 25 mm²
    • Cross-section rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protection (IP) class
      IP20
    • Grid distance
      35 mm
    Use conditions
    • Degree of pollution according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limitation I²t
      3
    • Air humidity protection
      For all climates
    • Operating temperature
      -25 - 70 °C
    Power
    • Power dissipation at IN
      2.29 W
    Connectivity
    • Top connection alignment for modular devices
      Aligned terminal
    • Down connection alignment for modular devices
      Aligned terminal
    • Type of connection
      Screw terminal
    Dimensions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      70 mm
    Endurance
    • Electric endurance in number of cycles
      4,000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MCN113
    PDF
    RoHS report MCN113
    PDF

    Downloads

    • Image MCN113  | Hager

      Product Image MCN113

    • Product datasheet

      Image Hager Product data sheet MCN113  | Hager

      Hager Product data sheet MCN113

      MCB 1P 6kA C-13A 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NRN125 - MCB 1P 25kA C-25A 1M
      NRN125
      MCB 1P 25kA C-25A 1M
    • 2
      NCN200A - MCB 2P 10kA C-0.5A 2M
      NCN200A
      MCB 2P 10kA C-0.5A 2M
    • 3
      NCN132A - MCB 1P 10kA/15kA C-32A 1M
      NCN132A
      MCB 1P 10kA/15kA C-32A 1M
    • 4
      MU316A - MCB 3P 6kA C-16A 3M
      MU316A
      MCB 3P 6kA C-16A 3M
    • 5
      NCN202A - MCB 2P 10kA/15kA C-2A 2M
      NCN202A
      MCB 2P 10kA/15kA C-2A 2M

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group