The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Circuit protection
    • Fuse carriers and fuse links
    • LSN412
    EAN-Nr.
    3250614120053
    Packaging
    6 Pieces
    • Cylindrical fuse
    • Fuse carriers and fuse links
    • See more

    Fuse carrier 1P+N 25A 400V L32 2M LSN412

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 1P+N 25A 400V L32 2M

    LSN412

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Modular phase busbar 1 products available

    Complete your system

    • Modular phase busbar
    • KB163P

      Insulated busbar 1P 63A prong 10mm² brown 13M

      €0.00  / *

    Technical characteristics

    Dimensions
    • Height
      76.50 mm
    • Width
      34.90 mm
    • Depth
      76.90 mm
    Architecture
    • Number of poles
      2
    • Type of pole
      1P+N
    Electric current
    • Rated current IN
      25 A
    • Rated current of fuse cartridge
      2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A
    Capacity
    • Number of modules
      2
    Internal use only
    • Number of half modules of 17,5 mm
      4
    Use conditions
    • Operating temperature
      -40 - 70 °C
    Installation, mounting
    • Nominal tightening torque
      2.20 - 2.20 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissipation at IN
      3 W
    Voltage
    • Rated insulation voltage Ui
      690 V
    • Rated impulse withstand voltage Uimp
      6,000 V
    • Type voltage supply
      AC
    • Overvoltage category according to IEC 60947-1
      4
    Safety
    • Ingress Protection (IP) class
      IP2X
    Connection
    • Cross-section of input and output with screws, for flexible conductors
      1 - 16 mm²
    • Cross-section of input and output with screws, for massive conductors
      1 - 16 mm²
    Fuse
    • Fuse size
      8.5 x 31.5
    Cover, door
    • Interlockable
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration LSN412
    PDF
    RoHS report LSN412
    PDF

    Downloads

    • Image LSN412  | Hager

      Product Image LSN412

    • Product datasheet

      Image Hager Product data sheet LSN412  | Hager

      Hager Product data sheet LSN412

      Fuse carrier 1P+N 25A 400V L32 2M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,53 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR603 - Fuse carrier 3P 50A 690V L51 4.5M
      LR603
      Fuse carrier 3P 50A 690V L51 4.5M
    • 2
      LR703 - Fuse carrier 3P 125A 690V L58 6M
      LR703
      Fuse carrier 3P 125A 690V L58 6M
    • 3
      LR604 - Fuse carrier 3P+N 50A 690V L51 6M
      LR604
      Fuse carrier 3P+N 50A 690V L51 6M
    • 4
      LSN501 - Fuse carrier 1P 32A 690V L38 1M
      LSN501
      Fuse carrier 1P 32A 690V L38 1M
    • 5
      L50600 - Fuse carrier 1P+N 32A 400V L38 1M
      L50600
      Fuse carrier 1P+N 32A 400V L38 1M

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group