The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Distribution boards
  • Invicta TPN boards and panel boards
  • TPN board accessories
  • JN4L4003MH
  • Distribution boards

400A 3P MCCB INCOMER KIT JN4L4003MH

EAN-Nr.
3250611093633
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

400A 3P MCCB INCOMER KIT

JN4L4003MH

  • Accessories
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • JN4B00012S1

    400A P'LBOARD 12WAY 125A OUTGOERS

    0.00 €  / *

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration JN4L4003MH
PDF

Downloads

  • Image JN4L4003MH  | Hager

    Product Image JN4L4003MH

  • Product datasheet

    Image Hager Product data sheet JN4L4003MH  | Hager

    Hager Product data sheet JN4L4003MH

    Product data sheet en-GB 2025-11-07

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2022-01-18  | Hager

    Instruction manual en-GB 2022-01-18

    PDF
    4,79 MB
More documentation

Discover our other products of this range

    5
  • 1
    JN2L2503MHH - H250 incomer kits
    JN2L2503MHH
    H250 incomer kits
  • 2
    JK2L1603MH - 3P 125/160A MCCB/MCS incomer kit for 200
    JK2L1603MH
    3P 125/160A MCCB/MCS incomer kit for 200
  • 3
    JK1XKLS - KEY lock for distribution boards
    JK1XKLS
    KEY lock for distribution boards
  • 4
    JN2XBSP - SINGLE POLE BLANKING PLATE 125A FRAME
    JN2XBSP
    SINGLE POLE BLANKING PLATE 125A FRAME
  • 5
    JN4XBTP - THREE POLE BLANKING PLATE 250A FRAME
    JN4XBTP
    THREE POLE BLANKING PLATE 250A FRAME

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group