The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Distribution boards
    • Invicta TPN boards and panel boards
    • Invicta panel boards
    • JN2B00008S2
    EAN-Nr.
    3250611113386
    Packaging
    1 piece
    • Invicta panel boards

    250A Panel BOARD 8 WAY Surface JN2B00008S2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A Panel BOARD 8 WAY Surface

    JN2B00008S2

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Busbar 2 products available

    Complete your system

    • Busbar
    • JN2L2503MH

      €0.00  / *
    • JN2L2503SK

      €0.00  / *

    Technical characteristics

    Installation, mounting
    • Mounting on
      Surface mounting
    Electric current
    • Rated current
      250 A
    Equipment
    • Has mounting plate
      No
    Capacity
    • Number of modules
      0
    Dimensions
    • Height
      925 mm
    • Width
      615 mm
    • Depth
      165 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/cover is transparent
      No
    Materials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protection class
      Isolation class I
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP41
    • Locking type
      Special tool, Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JN2B00008S2
    PDF
    Hager RoHS report JN2B00008S2
    PDF

    Downloads

    • Image JN2B00008S2  | Hager

      Product Image JN2B00008S2

    • Product datasheet

      Image Hager Product data sheet JN2B00008S2  | Hager

      Hager Product data sheet JN2B00008S2

      250A Panel BOARD 8 WAY Surface

      PDF
    • Installation manual

      Image Installation manual en-GB 2024-02-16  | Hager

      Installation manual en-GB 2024-02-16

      PDF
      33,80 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      JN2B00002S2 - 250A P'LBOARD 2 WAY 125A OUTGOERS
      JN2B00002S2
      250A P'LBOARD 2 WAY 125A OUTGOERS
    • 2
      JN2B00002S3 - 250AP'LBOARD METERABLE 2 WAY125AOUTGOERS
      JN2B00002S3
      250AP'LBOARD METERABLE 2 WAY125AOUTGOERS
    • 3
      JN2B00004ME - Hager Invicta.ME 250A Panel Board 4 way
      JN2B00004ME
      Hager Invicta.ME 250A Panel Board 4 way
    • 4
      JN2B00004S2 - 250A P'LBOARD 4 WAY 125A OUTGOERS
      JN2B00004S2
      250A P'LBOARD 4 WAY 125A OUTGOERS
    • 5
      JN2B00004S3 - 250AP'LBOARD METERABLE 4 WAY125AOUTGOERS
      JN2B00004S3
      250AP'LBOARD METERABLE 4 WAY125AOUTGOERS

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group